??
Catalog navigation
CAD model selection
HELP_VARIABLE
Shaft Size
2-7/16 Inch
Part Number
067159
Description
S1U569-HC-207
Weight
19 lbs
A
5-5/16 Inch
B
4 Inch
C
1 Inch
E
5-5/16 Inch
K
5-11/16 Inch
L
3-13/16 Inch
R
2-9/16 Inch
S
2-3/4 Inch
T
4-5/8 Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.